A 9Q26-M064008
0.25" length, #6-40 Thread, alloy steel socket head cap screw moly coat finish
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $19.13 | 4 wks |
10 - 24 | $17.67 | 4 wks |
25 - 49 | $11.27 | 4 wks |
50+ | $9.05 | 4 wks |
$19.13
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Socket |
---|---|
Finish | Moly. Coated |
Head Style | Round |
Material | Alloy Steel |
Thread Length (L) | 0.25 Inch |
Thread Size (#) | #6-40 |