A 9Q26-M034816

0.5" length, #3-48 Thread, alloy steel socket head cap screw moly coat finish
Qty Range Price/Unit Ships Within
1 - 9 $26.93 4 wks
10 - 24 $25.34 4 wks
25 - 49 $16.35 4 wks
50+ $13.22 4 wks
$26.93

Availability: 45.39 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Drive Type Socket
Finish Moly. Coated
Head Style Round
Material Alloy Steel
Thread Length (L) 0.5 Inch
Thread Size (#) #3-48

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team