A 9Q26-311832
1" length, 5/16-18 Thread, alloy steel, socket head cap screw, black oxide finish
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $17.18 | 4 wks |
10 - 24 | $14.07 | 4 wks |
25 - 49 | $12.62 | 4 wks |
50+ | $11.08 | 4 wks |
$17.18
Availability: 2.6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Socket |
---|---|
Finish | Black Oxide |
Head Style | Round |
Material | Alloy Steel |
Thread Length (L) | 1 Inch |
Thread Size (#) | 5/16-18 |