A 9Q26-103216
0.5" length, #10-32 Thread, alloy steel, socket head cap screw, black oxide finish
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $11.40 | 11 wks |
| 10 - 24 | $9.1 | 11 wks |
| 25 - 49 | $8.02 | 11 wks |
| 50+ | $6.96 | 11 wks |
$11.40
Availability: 4.46 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Drive Type | Socket |
|---|---|
| Finish | Black Oxide |
| Head Style | Round |
| Material | Alloy Steel |
| Thread Length (L) | 0.5 Inch |
| Thread Size (#) | #10-32 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities