A 9Q26-083224
0.75" length, #8-32 Thread, alloy steel, socket head cap screw, black oxide finish
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $10.36 | 11 wks |
10 - 24 | $8.27 | 11 wks |
25 - 49 | $7.29 | 11 wks |
50+ | $6.33 | 11 wks |
$10.36
Availability: 4.88 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Socket |
---|---|
Finish | Black Oxide |
Head Style | Round |
Material | Alloy Steel |
Thread Length (L) | 0.75 Inch |
Thread Size (#) | #8-32 |