A 9Q26-064024
0.75" length, #6-40 Thread, alloy steel, socket head cap screw, black oxide finish
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.37 | 4 wks |
10 - 24 | $9.12 | 4 wks |
25 - 49 | $8.07 | 4 wks |
50+ | $7.04 | 4 wks |
$11.37
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Socket |
---|---|
Finish | Black Oxide |
Head Style | Round |
Material | Alloy Steel |
Thread Length (L) | 0.75 Inch |
Thread Size (#) | #6-40 |