A 9Q26-063224
0.75" length, #6-32 Thread, alloy steel, socket head cap screw, black oxide finish
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.59 | 11 wks |
10 - 24 | $7.61 | 11 wks |
25 - 49 | $6.7 | 11 wks |
50+ | $5.81 | 11 wks |
$9.59
Availability: 4.18 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Socket |
---|---|
Finish | Black Oxide |
Head Style | Round |
Material | Alloy Steel |
Thread Length (L) | 0.75 Inch |
Thread Size (#) | #6-32 |