A 9Q26-034816
0.5" length, #3-48 Thread, alloy steel, socket head cap screw, black oxide finish
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $13.28 | 11 wks |
10 - 24 | $10.74 | 11 wks |
25 - 49 | $9.55 | 11 wks |
50+ | $8.36 | 11 wks |
$13.28
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Socket |
---|---|
Finish | Black Oxide |
Head Style | Round |
Material | Alloy Steel |
Thread Length (L) | 0.5 Inch |
Thread Size (#) | #3-48 |