A 9Q19-31
5/16 Screw Size, 0.322" Inside Diameter, 0.583" Outside Diameter, 0.078" Material Thick alloy steel Split Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.91 | 4 wks |
10 - 24 | $2.72 | 4 wks |
25 - 49 | $2.25 | 4 wks |
50+ | $1.96 | 4 wks |
$3.91
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter (I.D.) | 0.322 Inch |
---|---|
Material | Alloy Steel, Black Oxide |
Material Thickness (T) | 0.078 Inch |
Outside Dia. (O.D.) | 0.583 Inch |
Screw Size | 5/16 |
Unit Price (Pcs. / Pack) | 100 |