A 9Q19-25
1/4 Screw Size, 0.26" Inside Diameter, 0.487" Outside Diameter, 0.062" Material Thick alloy steel Split Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.00 | 4 wks |
10 - 24 | $2.13 | 4 wks |
25 - 49 | $1.76 | 4 wks |
50+ | $1.54 | 4 wks |
$3.00
Availability: 7.6 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter (I.D.) | 0.26 Inch |
---|---|
Material | Alloy Steel, Black Oxide |
Material Thickness (T) | 0.062 Inch |
Outside Dia. (O.D.) | 0.487 Inch |
Screw Size | 1/4 |
Unit Price (Pcs. / Pack) | 100 |