A 9Q19-08

#8 Screw Size, 0.174" Inside Diameter, 0.293" Outside Diameter, 0.04" Material Thick alloy steel Split Washer
Qty Range Price/Unit Ships Within
1 - 9 $1.41 4 wks
10 - 24 $0.84 4 wks
25 - 49 $0.62 4 wks
50+ $0.5 4 wks
$1.41

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Inside Diameter (I.D.) 0.174 Inch
Material Alloy Steel - Black Ox
Material Thickness (T) 0.04 Inch
Outside Dia. (O.D.) 0.293 Inch
Screw Size #8
Unit Price (Pcs. / Pack) 100

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team