A 9Q19-02

#2 Screw Size, 0.094" Inside Diameter, 0.172" Outside Diameter, 0.02" Material Thick alloy steel Split Washer
Qty Range Price/Unit Ships Within
1 - 9 $1.79 4 wks
10 - 24 $0.99 4 wks
25 - 49 $0.72 4 wks
50+ $0.56 4 wks
$1.79

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Inside Diameter (I.D.) 0.094 Inch
Material Alloy Steel - Black Ox
Material Thickness (T) 0.02 Inch
Outside Dia. (O.D.) 0.172 Inch
Screw Size #2
Unit Price (Pcs. / Pack) 100

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team