A 9Q18-832
Hexagonal Nut, #8-32 Thread Size, 0.344" Across Flats 0.13" Head Height, Material - Alloy Steel with Black Ox Finish
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $11.12 | 11 wks |
| 10 - 24 | $9.08 | 11 wks |
| 25 - 49 | $8 | 11 wks |
| 50 - 99 | $7.58 | 11 wks |
| 100+ | Request for Quote |
$11.12
Availability: 0 unit(s) in stock available to ship now.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Dim. Across Flats (A) | 0.344 Inch |
|---|---|
| Height Of Head (T) | 0.13 Inch |
| Material | Alloy Steel, Zinc Plated |
| Sell Unit | 100 |
| Thread Size (#) | #8-32 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities