A 9Q18-440
Hexagonal Nut, #4-40 Thread Size, 0.25" Across Flats 0.098" Head Height, Material - Alloy Steel with Black Ox Finish
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $13.07 | 11 wks |
10 - 24 | $10.8 | 11 wks |
25 - 49 | $9.59 | 11 wks |
50 - 99 | $9.15 | 11 wks |
100+ | Request for Quote |
$13.07
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flats (A) | 0.25 Inch |
---|---|
Height Of Head (T) | 0.098 Inch |
Material | Alloy Steel, Zinc Plated |
Sell Unit | 100 |
Thread Size (#) | #4-40 |