A 9Q18-256
Hexagonal Nut, #2-56 Thread Size, 0.188" Across Flats 0.066" Head Height, Material - Alloy Steel with Black Ox Finish
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $15.97 | 11 wks |
10 - 24 | $13.33 | 11 wks |
25 - 49 | $11.92 | 11 wks |
50 - 99 | $11.41 | 11 wks |
100+ | Request for Quote |
$15.97
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flats (A) | 0.188 Inch |
---|---|
Height Of Head (T) | 0.066 Inch |
Material | Alloy Steel, Zinc Plated |
Sell Unit | 100 |
Thread Size (#) | #2-56 |