A 9Q18-120
Hexagonal Nut, 1/4-20 Thread Size, 0.438" Across Flats 0.193" Head Height, Material - Alloy Steel with Black Ox Finish
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $17.57 | 11 wks |
| 10 - 24 | $14.66 | 11 wks |
| 25 - 49 | $13.11 | 11 wks |
| 50 - 99 | $12.55 | 11 wks |
| 100+ | Request for Quote |
$17.57
Availability: 0 unit(s) in stock available to ship now.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Dim. Across Flats (A) | 0.438 Inch |
|---|---|
| Height Of Head (T) | 0.193 Inch |
| Material | Alloy Steel, Zinc Plated |
| Sell Unit | 100 |
| Thread Size (#) | 1/4-20 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities