A 9Q18-080
Hexagonal Nut, #0-80 Thread Size, 0.156" Across Flats 0.05" Head Height, Material - Alloy Steel with Black Ox Finish
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $15.97 | 4 wks |
10 - 24 | $13.33 | 4 wks |
25 - 49 | $11.92 | 4 wks |
50 - 99 | $11.41 | 4 wks |
100+ | Request for Quote |
$15.97
Availability: 2 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flats (A) | 0.156 Inch |
---|---|
Height Of Head (T) | 0.05 Inch |
Material | Alloy Steel, Zinc Plated |
Sell Unit | 100 |
Thread Size (#) | #0-80 |