A 9Q18-032
Hexagonal Nut, #10-32 Thread Size, 0.375" Across Flats 0.13" Head Height, Material - Alloy Steel with Black Ox Finish
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $10.11 | 4 wks |
10 - 24 | $8.25 | 4 wks |
25 - 49 | $7.27 | 4 wks |
50 - 99 | $6.89 | 4 wks |
100+ | Request for Quote |
$10.11
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flats (A) | 0.375 Inch |
---|---|
Height Of Head (T) | 0.13 Inch |
Material | Alloy Steel, Zinc Plated |
Sell Unit | 100 |
Thread Size (#) | #10-32 |