A 9Q17-064006
0.188" lg, #6-40 THD, Steel Socket Head Set Screw, Black Oxide Finish
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.52 | 11 wks |
10 - 24 | $8.76 | 11 wks |
25 - 49 | $6.68 | 11 wks |
50 - 99 | $5.59 | 11 wks |
100+ | Request for Quote |
$14.52
Availability: 790.54 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Socket |
---|---|
Finish | Black Oxide |
Material | Steel |
Overall Length (L) | 0.188 |
Thread Size (#) | #6-40 |
Tip Configuration | Cup Point |