A 9Q17-044003
0.094" lg, #4-40 THD, Steel Socket Head Set Screw, Black Oxide Finish
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $35.77 | 5 wks |
10 - 24 | $25.44 | 5 wks |
25 - 49 | $21.32 | 5 wks |
50 - 99 | $19.26 | 5 wks |
100+ | Request for Quote |
$35.77
Availability: 15.95 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Socket |
---|---|
Finish | Black Oxide |
Material | Steel |
Overall Length (L) | 0.094 |
Thread Size (#) | #4-40 |
Tip Configuration | Cup Point |