A 9Q17-025608
0.25" lg, #2-56 THD, Steel Socket Head Set Screw, Black Oxide Finish
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $18.39 | 11 wks |
10 - 24 | $11.6 | 11 wks |
25 - 49 | $9.09 | 11 wks |
50 - 99 | $7.79 | 11 wks |
100+ | Request for Quote |
$18.39
Availability: 87.16 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Socket |
---|---|
Finish | Black Oxide |
Material | Steel |
Overall Length (L) | 0.25 |
Thread Size (#) | #2-56 |
Tip Configuration | Cup Point |