A 9Q17-025602
0.063" lg, #2-56 THD, Steel Socket Head Set Screw, Black Oxide Finish
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $17.12 | 5 wks |
10 - 24 | $10.64 | 5 wks |
25 - 49 | $8.28 | 5 wks |
50 - 99 | $7.03 | 5 wks |
100+ | Request for Quote |
$17.12
Availability: 3.21 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Socket |
---|---|
Finish | Black Oxide |
Material | Steel |
Overall Length (L) | 0.063 |
Thread Size (#) | #2-56 |
Tip Configuration | Cup Point |