A 9Q17-008008
0.25" lg, #0-80 THD, Steel Socket Head Set Screw, Black Oxide Finish
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $33.17 | 5 wks |
10 - 24 | $23.87 | 5 wks |
25 - 49 | $20.12 | 5 wks |
50 - 99 | $18.29 | 5 wks |
100+ | Request for Quote |
$33.17
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Socket |
---|---|
Finish | Black Oxide |
Material | Steel |
Overall Length (L) | 0.25 |
Thread Size (#) | #0-80 |
Tip Configuration | Cup Point |