A 9Q17-008002
0.063" lg, #0-80 THD, Steel Socket Head Set Screw, Black Oxide Finish
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $27.99 | 11 wks |
10 - 24 | $19.22 | 11 wks |
25 - 49 | $15.83 | 11 wks |
50 - 99 | $14.13 | 11 wks |
100+ | Request for Quote |
$27.99
Availability: 0.9 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Socket |
---|---|
Finish | Black Oxide |
Material | Steel |
Overall Length (L) | 0.063 |
Thread Size (#) | #0-80 |
Tip Configuration | Cup Point |