A 9P67-2806
0.34375" I.D., 0.875" O.D., 0.0625" Thick flat Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $29.66 | 11 wks |
10 - 24 | $27.16 | 11 wks |
25 - 49 | $25.35 | 11 wks |
50 - 99 | $24.05 | 11 wks |
100+ | Request for Quote |
$29.66
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | PVC |
---|---|
Inside Diameter | 0.343 Inch |
Material | PVC |
Outside Diameter | 0.875 Inch |
Thickness | 0.0625 Inch |
Thickness Tolerance | (+/-0.005) |