A 9P57-501332

1/2-13 Knurl head thumb screw.,2.203" length, Nylon
Qty Range Price/Unit Ships Within
1 - 9 $32.44 5 wks
10 - 24 $31.27 5 wks
25 - 49 $30.32 5 wks
50 - 99 $29.5 5 wks
100+ Request for Quote
$32.44

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Finish N/A
Head Type Nylon Knurl
Material Nylon
Overall Length (D) 2.203 Inch
Thread Class Commercial
Thread Length (A) 2
Thread Size (#) 1/2-13

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team