A 9P57-371632

3/8-16 Knurl head thumb screw.,2.1875" length, Nylon
Qty Range Price/Unit Ships Within
1 - 9 $18.81 4 wks
10 - 24 $17.97 4 wks
25 - 49 $17.28 4 wks
50 - 99 $16.78 4 wks
100+ Request for Quote
$18.81

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Finish N/A
Head Type Nylon Knurl
Material Nylon
Overall Length (D) 2.1875 Inch
Thread Class Commercial
Thread Length (A) 2
Thread Size (#) 3/8-16

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team