A 9P57-371624
3/8-16 Knurl head thumb screw.,1.6875" length, Nylon
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $17.57 | 11 wks |
10 - 24 | $16.77 | 11 wks |
25 - 49 | $16.13 | 11 wks |
50 - 99 | $15.64 | 11 wks |
100+ | Request for Quote |
$17.57
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | N/A |
---|---|
Head Type | Nylon Knurl |
Material | Nylon |
Overall Length (D) | 1.6875 Inch |
Thread Class | Commercial |
Thread Length (A) | 1-1/2 |
Thread Size (#) | 3/8-16 |