A 9P57-311816

5/16-18 Knurl head thumb screw.,1.172" length, Nylon
Qty Range Price/Unit Ships Within
1 - 9 $14.54 4 wks
10 - 24 $13.85 4 wks
25 - 49 $13.29 4 wks
50 - 99 $12.88 4 wks
100+ Request for Quote
$14.54

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Finish N/A
Head Type Nylon Knurl
Material Nylon
Overall Length (D) 1.172 Inch
Thread Class Commercial
Thread Length (A) 1
Thread Size (#) 5/16-18

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team