A 9P57-311808
5/16-18 Knurl head thumb screw.,.672" length, Nylon
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.13 | 4 wks |
10 - 24 | $13.43 | 4 wks |
25 - 49 | $12.89 | 4 wks |
50 - 99 | $12.5 | 4 wks |
100+ | Request for Quote |
$14.13
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | N/A |
---|---|
Head Type | Nylon Knurl |
Material | Nylon |
Overall Length (D) | 0.672 Inch |
Thread Class | Commercial |
Thread Length (A) | 1/2 |
Thread Size (#) | 5/16-18 |