A 9P57-252008

1/4-20 Knurl head thumb screw.,.656" length, Nylon
Qty Range Price/Unit Ships Within
1 - 9 $7.93 4 wks
10 - 24 $7.44 4 wks
25 - 49 $7.05 4 wks
50 - 99 $6.81 4 wks
100+ Request for Quote
$7.93

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Finish N/A
Head Type Nylon Knurl
Material Nylon
Overall Length (D) 0.656 Inch
Thread Class Commercial
Thread Length (A) 1/2
Thread Size (#) 1/4-20

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team