A 9P57-044004
#4-40 Knurl head thumb screw.,.531" length, Nylon
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $6.98 | 11 wks |
10 - 24 | $6.51 | 11 wks |
25 - 49 | $6.17 | 11 wks |
50 - 99 | $5.94 | 11 wks |
100+ | Request for Quote |
$6.98
Availability: 15.43 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | N/A |
---|---|
Head Type | Nylon Knurl |
Material | Nylon |
Overall Length (D) | 0.531 Inch |
Thread Class | Commercial |
Thread Length (A) | 1/4 |
Thread Size (#) | #4-40 |