A 9M70-1375
Molded Nylon Insulator For #10 Screws
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.49 | 11 wks |
10 - 24 | $3.2 | 11 wks |
25 - 49 | $2.99 | 11 wks |
50 - 99 | $2.86 | 11 wks |
100+ | Request for Quote |
$3.49
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.2 |
---|---|
Head Diameter (a) | 0.399 |
Height Of Head (b) | 1/16 |
Shank Dia. (d) | 0.26 |
Shank Length (l) | 0.75 |
Thread Size (#) | #10 |