A 9M70-0918
Molded Nylon Insulator For #6 Screws
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.38 | 4 wks |
10 - 24 | $3.12 | 4 wks |
25 - 49 | $2.9 | 4 wks |
50 - 99 | $2.78 | 4 wks |
100+ | Request for Quote |
$3.38
Availability: 2.5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.14 |
---|---|
Head Diameter (a) | 0.29 |
Height Of Head (b) | 3/64 |
Shank Dia. (d) | 0.17 |
Shank Length (l) | 0.188 |
Thread Size (#) | #6 |