A 9M70-0812
Molded Nylon Insulator For #4 Screws
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.02 | 11 wks |
10 - 24 | $2.76 | 11 wks |
25 - 49 | $2.58 | 11 wks |
50 - 99 | $2.46 | 11 wks |
100+ | Request for Quote |
$3.02
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.115 |
---|---|
Head Diameter (a) | 0.235 |
Height Of Head (b) | 3/64 |
Shank Dia. (d) | 0.145 |
Shank Length (l) | 0.125 |
Thread Size (#) | #4 |