A 9M70-0637

Molded Nylon Insulator For #2 Screws
Qty Range Price/Unit Ships Within
1 - 9 $2.68 4 wks
10 - 24 $2.42 4 wks
25 - 49 $2.26 4 wks
50 - 99 $2.14 4 wks
100+ Request for Quote
$2.68

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.09
Head Diameter (a) 0.181
Height Of Head (b) 3/64
Material Nylon (Zytel 101)
Shank Dia. (d) 0.12
Shank Length (l) 0.375
Thread Size (#) #2

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team