A 9M69-1815

Countersunk Finishing Washer, #10 Screw Size, 0.191in. Inside Diameter, 0.58in. Outside Diameter, 0.152in. Thick. Material - Nylon (Zytel 101).
Qty Range Price/Unit Ships Within
1 - 9 $5.48 4 wks
10 - 24 $5.08 4 wks
25 - 49 $4.79 4 wks
50 - 99 $4.56 4 wks
100+ Request for Quote
$5.48

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Inside Diameter (I.D.) 0.191 Inch
Material Nylon (Zytel 101)
Outside Dia. (O.D.) 0.58 Inch
Overall Width (T) 0.152 Inch
Screw Size #10
Sell Unit 100
Shoulder Diameter 82 Degree

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team