A 9M69-1611
Countersunk Finishing Washer, #8 Screw Size, 0.171in. Inside Diameter, 0.515in. Outside Diameter, 0.115in. Thick. Material - Nylon (Zytel 101).
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.04 | 11 wks |
10 - 24 | $4.68 | 11 wks |
25 - 49 | $4.39 | 11 wks |
50 - 99 | $4.18 | 11 wks |
100+ | Request for Quote |
$5.04
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Nylon |
---|---|
Inside Diameter (I.D.) | 0.171 Inch |
Outside Dia. (O.D.) | 0.515 Inch |
Overall Width (T) | 0.115 Inch |
Screw Size | #8 |
Sell Unit | 100 |
Shoulder Diameter | 82 Degree |