A 9M69-1410
Countersunk Finishing Washer, #6 Screw Size, 0.143in. Inside Diameter, 0.437in. Outside Diameter, 0.1in. Thick. Material - Nylon (Zytel 101).
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $4.67 | 11 wks |
10 - 24 | $4.32 | 11 wks |
25 - 49 | $4.07 | 11 wks |
50 - 99 | $3.87 | 11 wks |
100+ | Request for Quote |
$4.67
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter (I.D.) | 0.143 Inch |
---|---|
Outside Dia. (O.D.) | 0.437 Inch |
Overall Width (T) | 0.1 Inch |
Screw Size | #6 |
Sell Unit | 100 |
Shoulder Diameter | 82 Degree |