A 9M68-1806
Molded Sholuder Washer, 1/4 Screw Size, .260in. Inside Diameter, .562in. Outside Diameter, .120in. Overall Width. Material- Nylon (Zytel 101).
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $32.76 | 13 wks |
10 - 24 | $27.27 | 13 wks |
25 - 49 | $22.87 | 13 wks |
50 - 99 | $19.57 | 13 wks |
100+ | Request for Quote |
$32.76
Availability: 28.7 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Nylon |
---|---|
Flange Thickness | 0.06 Inch |
Inside Diameter (I.D.) | 0.26 Inch |
Outside Dia. (O.D.) | 0.562 Inch |
Overall Width | 0.12 Inch |
Screw Size | 1/4 |
Sell Unit | 100 |
Shoulder Dia. (C) | 0.375 Inch |