A 9M68-1405

Molded Sholuder Washer, #10 Screw Size, .201in. Inside Diameter, .437in. Outside Diameter, .100in. Overall Width. Material- Nylon (Zytel 101).
Qty Range Price/Unit Ships Within
1 - 9 $31.02 10 wks
10 - 24 $25.82 10 wks
25 - 49 $21.66 10 wks
50 - 99 $18.53 10 wks
100+ Request for Quote
$31.02

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Flange Thickness 0.05 Inch
Inside Diameter (I.D.) 0.201 Inch
Material Nylon (Zytel 101)
Outside Dia. (O.D.) 0.437 Inch
Overall Width 0.1 Inch
Screw Size #10
Sell Unit 100
Shoulder Dia. (C) 0.281 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team