A 9M68-1205
Molded Sholuder Washer, #8 Screw Size, .174in. Inside Diameter, .375in. Outside Diameter, .100in. Overall Width. Material- Nylon (Zytel 101).
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $29.29 | 13 wks |
10 - 24 | $24.38 | 13 wks |
25 - 49 | $20.45 | 13 wks |
50 - 99 | $17.5 | 13 wks |
100+ | Request for Quote |
$29.29
Availability: 10 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Nylon |
---|---|
Flange Thickness | 0.05 Inch |
Inside Diameter (I.D.) | 0.174 Inch |
Outside Dia. (O.D.) | 0.375 Inch |
Overall Width | 0.1 Inch |
Screw Size | #8 |
Sell Unit | 100 |
Shoulder Dia. (C) | 0.25 Inch |