A 9M66-4709
Priced Per 1000 Pieces
0.812" I.D., 1.46875" O.D., 0.093" Thick flat Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $319.96 | 6 wks |
10 - 24 | $317.92 | 6 wks |
25 - 49 | $314.58 | 8 wks |
50 - 99 | $311.16 | 8 wks |
100+ | Request for Quote |
$319.96
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | PVC |
---|---|
Inside Diameter | 0.813 Inch |
Outside Diameter | 1.46875 Inch |
Thickness | 0.093 Inch |
Thickness Tolerance | (+/-0.005) |