A 9M66-4006
0.562" I.D., 1.25" O.D., 0.062" Thick flat Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $203.95 | 6 wks |
10 - 24 | $200.7 | 6 wks |
25 - 49 | $195.62 | 8 wks |
50 - 99 | $192.75 | 8 wks |
100+ | Request for Quote |
$203.95
Availability: 1.075 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | PVC |
---|---|
Inside Diameter | 0.562 Inch |
Outside Diameter | 1.25 Inch |
Thickness | 0.062 Inch |
Thickness Tolerance | (+/-0.005) |