A 9M66-2806
0.343" I.D., 0.875" O.D., 0.062" Thick flat Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $104.16 | 9 wks |
10 - 24 | $100.31 | 9 wks |
25 - 49 | $97.23 | 11 wks |
50 - 99 | $94.5 | 11 wks |
100+ | Request for Quote |
$104.16
Availability: 2 unit(s) in stock.
Sell Unit: Priced Per 1000 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Nylon |
---|---|
Inside Diameter | 0.343 Inch |
Outside Diameter | 0.875 Inch |
Thickness | 0.062 Inch |
Thickness Tolerance | (+/-0.005) |