A 9M66-1603B
0.281" I.D., 0.5" O.D., 0.031" Thick flat Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $77.83 | 9 wks |
10 - 24 | $74.57 | 9 wks |
25 - 49 | $71.95 | 11 wks |
50 - 99 | $69.92 | 11 wks |
100+ | Request for Quote |
$77.83
Availability: 1.02 unit(s) in stock.
Sell Unit: Priced Per 1000 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Nylon |
---|---|
Inside Diameter | 0.281 Inch |
Outside Diameter | 0.5 Inch |
Thickness | 0.031 Inch |
Thickness Tolerance | (+/-0.003) |