A 9M66-1603A
0.227" I.D., 0.5" O.D., 0.031" Thick flat Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $76.44 | 6 wks |
10 - 24 | $73.26 | 6 wks |
25 - 49 | $70.6 | 8 wks |
50 - 99 | $68.53 | 8 wks |
100+ | Request for Quote |
$76.44
Availability: 20.17 unit(s) in stock.
Sell Unit: Priced Per 1000 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Nylon |
---|---|
Inside Diameter | 0.227 Inch |
Outside Diameter | 0.5 Inch |
Thickness | 0.031 Inch |
Thickness Tolerance | (+/-0.003) |