A 9M66-0802B
0.125" I.D., 0.25" O.D., 0.02" Thick flat Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $80.82 | 6 wks |
10 - 24 | $77.53 | 6 wks |
25 - 49 | $74.8 | 8 wks |
50 - 99 | $72.66 | 8 wks |
100+ | Request for Quote |
$80.82
Availability: 0.364 unit(s) in stock.
Sell Unit: Priced Per 1000 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Nylon |
---|---|
Inside Diameter | 0.125 Inch |
Outside Diameter | 0.25 Inch |
Thickness | 0.02 Inch |
Thickness Tolerance | (+/-0.003) |