A 9M66-0802A
0.105" I.D., 0.25" O.D., 0.02" Thick flat Washer
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $61.05 | 9 wks |
| 10 - 24 | $51.15 | 9 wks |
| 25 - 49 | $46.27 | 11 wks |
| 50 - 99 | $43.1 | 11 wks |
| 100+ | Request for Quote |
$61.05
Availability: 2.35 unit(s) in stock available to ship now.
Sell Unit: Priced Per 1000 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Material | Nylon |
|---|---|
| Inside Diameter | 0.105 Inch |
| Outside Diameter | 0.25 Inch |
| Thickness | 0.02 Inch |
| Thickness Tolerance | (+/-0.002) |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities