A 9M66-0603
0.093" I.D., 0.1875" O.D., 0.031" Thick flat Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $89.23 | 9 wks |
10 - 24 | $85.8 | 9 wks |
25 - 49 | $82.9 | 11 wks |
50 - 99 | $80.55 | 11 wks |
100+ | Request for Quote |
$89.23
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 1000 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Nylon |
---|---|
Inside Diameter | 0.093 Inch |
Outside Diameter | 0.1875 Inch |
Thickness | 0.031 Inch |
Thickness Tolerance | (+/-0.003) |